IESNA:LM-63-2002
[TEST]P957420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]74839
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
10362.8 11708.4 13048.9 14183.1 15049.3 15575.1 15961.8 16364 16745.5 17183.7
17719.9 18297.3 19013.9 19797.6 20777.2 22174.3 24102.5 26711.3 30155.3 34563.3
40270.6 47112.1 53453.5 57134.6 56433.5 51030.4 41018.2 29758.3 19096.4 13574.8
9367.8 5872.3 3268.7 711.5 0 0 0
10362.8 11507.4 12724.1 13714 14451.2 14935.8 15271 15637 16023.7 16420.7
16920.8 17518.8 18214.8 18988.2 19916.2 21132.9 22767.2 24927.4 27690.9 31531.8
36537.9 41343 43699.1 42889.6 40048.9 35285.1 27778.5 18797.4 10151.4 5996
3304.8 1479.7 572.3 72.2 0 0 0
10362.8 11388.8 12332.3 13023.1 13543.8 13858.3 14080 14368.7 14621.4 14863.7
15203.9 15657.6 16193.8 16709.4 17261 17936.4 18730.4 19684.2 20854.5 22024.8
22380.6 21205.1 18230.3 14739.9 10852.6 7532.4 5320.6 3840.9 2696.4 1938.5
1309.5 783.7 438.2 195.9 36.1 0 0
10362.8 11094.9 11796.1 12311.6 12610.7 12765.3 12873.6 12920 12889.1 12770.5
12595.2 12502.4 12399.3 12151.8 11610.5 10837.1 10032.8 9264.7 8604.7 8156.2
7929.4 7723.1 7439.6 6960.1 6594 6310.5 5434 4402.9 2907.8 2036.5
1453.9 1010.5 670.2 288.7 41.2 0 0
10362.8 10801 11306.3 11687.8 11894 11945.6 11827 11507.4 10991.8 10321.6
9599.8 9017.2 8635.7 8403.7 8218.1 7944.8 7553 7176.6 6882.8 6728.1
6728.1 6769.3 6779.6 6738.4 6434.2 5764 5052.5 4578.2 3856.4 3098.5
2247.9 1474.5 804.3 314.5 20.6 0 0
10362.8 10563.9 10806.2 11084.6 11285.7 11265 10991.8 10460.8 9816.3 9213.1
8713 8357.3 8151 7996.4 7815.9 7537.5 7145.7 6671.4 6207.4 5841.3
5645.4 5671.2 5831 5939.3 5898 5717.6 5325.8 4691.6 3985.3 3320.2
2696.4 2119 1541.5 897.1 386.7 0 0
10362.8 10244.2 10321.6 10517.5 10734 10837.1 10677.3 10326.7 9934.9 9584.3
9228.6 8826.4 8408.8 8001.5 7604.5 7186.9 6728.1 6243.5 5784.6 5408.3
5073.1 4789.6 4547.3 4392.6 4346.2 4330.7 4248.2 4062.6 3743 3294.4
2541.7 1742.6 964.1 510.4 185.6 0 0
10362.8 10032.8 9842.1 9883.3 10197.8 10600 10914.5 10940.2 10718.5 10368
9960.7 9476 8914.1 8321.2 7759.2 7223 6712.6 6217.7 5774.3 5428.9
5176.2 5011.3 4877.2 4712.2 4459.6 4062.6 3650.2 3351.2 3083.1 2784
2392.2 1850.9 1190.9 690.9 226.8 0 0
10362.8 9780.2 9336.8 9269.8 9579.2 10357.7 11192.9 11584.7 11466.1 11022.7
10491.7 9950.4 9378.1 8743.9 8109.8 7491.1 6908.5 6372.4 5903.2 5542.3
5269 5078.3 5001 4949.4 4836 4588.5 4289.5 3949.2 3603.8 3201.6
2711.9 2113.8 1557 979.6 319.6 0 0
10362.8 9537.9 8872.8 8542.9 8702.7 9486.4 10636.1 11558.9 11780.6 11393.9
10749.5 10130.8 9558.5 8960.5 8367.6 7774.7 7186.9 6614.7 6114.6 5733.1
5413.4 5202 5047.4 4980.3 4882.4 4701.9 4444.1 4155.4 3840.9 3490.4
3005.7 2387.1 1752.9 964.1 299 10.3 0
10362.8 9321.4 8589.3 8156.2 8218.1 8919.2 9981.3 10909.3 11430 11285.7
10744.3 10130.8 9558.5 8991.4 8434.6 7877.8 7300.4 6733.2 6238.3 5820.7
5465 5222.6 5042.2 4933.9 4820.5 4614.3 4310.1 3980.1 3650.2 3263.5
2784 2155.1 1567.3 835.2 226.8 0 0
10362.8 9280.1 8408.8 7805.6 7692.2 8156.2 8986.3 9934.9 10563.9 10625.7
10290.6 9769.9 9254.3 8774.9 8300.6 7790.1 7254 6712.6 6212.5 5784.6
5418.6 5155.6 4928.8 4722.6 4475.1 4109 3598.6 3005.7 2448.9 1990.1
1536.4 1026 623.8 314.5 25.8 0 0
10362.8 9027.5 7955.1 7109.6 6692 6712.6 6975.6 7331.3 7614.9 7764.4
7764.4 7578.8 7341.6 7089 6810.6 6516.7 6228 5913.5 5537.1 5150.5
4779.3 4356.5 3918.3 3536.8 3150.1 2629.4 2113.8 1737.4 1438.4 1144.5
840.4 520.7 242.3 67 0 0 0
10362.8 8841.9 7609.7 6583.7 5949.6 5676.3 5588.7 5578.4 5547.5 5501.1
5403.1 5217.5 4995.8 4732.9 4423.5 4170.9 3923.4 3732.7 3608.9 3557.4
3490.4 3346 3114 2820.1 2469.5 2103.5 1763.2 1464.2 1180.6 922.9
659.9 371.2 159.8 25.8 0 0 0
10362.8 8749.1 7377.7 6258.9 5521.7 5155.6 4964.9 4799.9 4614.3 4408.1
4222.5 4072.9 3902.8 3763.6 3598.6 3433.6 3258.4 3031.5 2778.9 2567.5
2351 2155.1 1984.9 1850.9 1701.4 1515.8 1309.5 1103.3 881.6 675.4
458.9 288.7 139.2 5.2 0 0 0
10362.8 8671.8 7238.5 6088.8 5315.4 4903 4650.4 4408.1 4176.1 3944.1
3722.4 3531.6 3351.2 3170.7 3005.7 2845.9 2675.8 2500.5 2335.5 2160.2
1995.2 1850.9 1722 1582.8 1417.8 1273.4 1108.5 922.9 711.5 525.9
381.5 226.8 77.3 0 0 0 0
10362.8 8743.9 7284.9 6114.6 5279.4 4794.7 4469.9 4222.5 4011.1 3804.9
3598.6 3402.7 3201.6 3021.2 2856.2 2691.2 2521.1 2335.5 2149.9 1959.1
1794.2 1655 1536.4 1433.3 1330.2 1216.7 1062.1 891.9 742.4 613.5
474.3 324.8 118.6 0 0 0 0
10362.8 8785.2 7336.5 6150.7 5258.7 4671 4325.6 4103.9 3908 3701.7
3505.8 3309.9 3134.6 2969.6 2815 2650 2485 2299.4 2113.8 1928.2
1763.2 1644.6 1546.7 1464.2 1366.2 1232.2 1051.7 902.2 788.8 670.2
525.9 350.6 139.2 41.2 0 0 0
10362.8 8785.2 7393.2 6197.1 5243.3 4573 4207 3995.6 3799.7 3603.8
3387.2 3201.6 3041.8 2866.5 2696.4 2526.3 2351 2175.7 2000.4 1835.4
1701.4 1613.7 1531.2 1443.6 1309.5 1123.9 897.1 788.8 675.4 551.7
402.1 211.4 87.6 20.6 0 0 0
10362.8 8960.5 7614.9 6413.6 5372.2 4593.7 4181.2 3959.5 3763.6 3598.6
3407.9 3227.4 3052.1 2882 2706.7 2536.6 2361.3 2191.1 2031.3 1887
1768.4 1675.6 1582.8 1469.4 1304.4 1041.4 783.7 675.4 567.1 448.5
319.6 185.6 98 41.2 10.3 0 0
10362.8 9063.6 7764.4 6563.1 5485.6 4665.8 4207 3964.7 3773.9 3598.6
3418.2 3242.9 3072.8 2902.6 2737.6 2572.7 2402.5 2237.5 2082.9 1943.7
1825.1 1727.1 1624 1495.1 1314.7 1041.4 773.3 665.1 551.7 438.2
304.2 180.4 103.1 51.6 25.8 0 0
10362.8 9104.8 7862.3 6692 5588.7 4794.7 4227.6 3990.5 3779.1 3629.6
3459.4 3289.3 3124.3 2959.3 2799.5 2644.8 2479.9 2314.9 2160.2 2005.5
1881.8 1778.7 1670.4 1551.8 1330.2 1056.9 819.7 716.6 598.1 479.5
340.3 206.2 123.7 77.3 46.4 20.6 0
10362.8 9393.5 8310.9 7192.1 6083.6 5109.2 4423.5 4042 3835.8 3670.8
3521.3 3366.6 3212 3057.3 2897.5 2737.6 2577.8 2412.8 2263.3 2119
1990.1 1871.5 1752.9 1618.9 1453.9 1242.5 979.6 835.2 711.5 587.7
448.5 283.6 175.3 113.4 82.5 41.2 0
10362.8 9610.1 8718.2 7723.1 6661.1 5650.6 4805 4170.9 3856.4 3670.8
3521.3 3371.8 3222.3 3067.6 2912.9 2747.9 2572.7 2412.8 2258.2 2113.8
1995.2 1871.5 1742.6 1598.2 1438.4 1263.1 1062.1 891.9 768.2 644.5
515.6 371.2 190.8 113.4 72.2 36.1 0
10362.8 9816.3 9192.5 8403.7 7522.1 6552.8 5604.2 4691.6 4000.8 3706.9
3531.6 3371.8 3222.3 3067.6 2902.6 2742.8 2572.7 2402.5 2237.5 2062.3
1897.3 1742.6 1598.2 1464.2 1350.8 1216.7 1051.7 876.5 711.5 582.6
469.2 350.6 195.9 87.6 46.4 15.5 0
10362.8 10146.3 9847.2 9388.4 8646 7795.3 6944.6 6078.5 4954.6 4052.3
3624.4 3423.3 3258.4 3098.5 2943.9 2784 2619.1 2454.1 2283.9 2103.5
1933.4 1763.2 1608.6 1464.2 1325 1180.6 1026 876.5 711.5 541.3
417.6 293.9 185.6 98 46.4 20.6 0
10362.8 10486.5 10548.4 10486.5 10130.8 9574 8914.1 8182 7243.7 6032.1
4779.3 3851.3 3407.9 3206.8 3057.3 2912.9 2758.3 2624.2 2495.3 2340.7
2186 1995.2 1804.5 1629.2 1490 1355.9 1490 1562.2 1180.6 943.5
623.8 458.9 262.9 128.9 61.9 30.9 0
10362.8 10821.7 11270.2 11636.2 11780.6 11667.2 11301.1 10821.7 10373.1 9836.9
9017.2 7903.6 6599.2 5269 4191.5 3619.2 3454.3 3330.5 3114 2918.1
2768.6 2634.5 2443.8 2304.6 2428.3 2521.1 2124.1 1613.7 979.6 732.1
546.5 397 268.1 154.7 77.3 25.8 0
10362.8 11161.9 12002.3 12786 13368.5 13703.7 13724.3 13533.5 13353.1 13296.4
13260.3 13105.6 12801.4 12419.9 11935.3 11373.3 10667 9991.6 9754.4 10641.2
12564.3 14394.5 14667.8 12713.8 8970.8 5315.4 3139.8 1974.6 1366.2 1000.2
757.9 546.5 371.2 211.4 82.5 20.6 0
10362.8 11491.9 12672.5 13842.9 14822.4 15451.4 15750.4 15853.5 15956.7 16137.1
16415.5 16776.4 17209.5 17606.5 18003.4 18302.5 18776.8 19627.5 21215.4 23813.8
27185.6 30841 34408.6 37151.4 37471.1 34898.4 29959.3 23406.5 16343.3 10213.3
5934.1 3531.6 2010.7 757.9 232 10.3 0
10362.8 11610.5 12976.7 14332.6 15456.6 16199 16570.2 16730 16879.5 17085.7
17369.3 17709.6 18153 18601.5 19086.1 19746 20694.7 22076.4 24118 26948.5
30706.9 35666.6 42430.8 50824.2 56237.6 54928 50911.8 45385 39419.9 33759
27969.3 21581.4 14770.9 8682.1 3521.3 886.8 0
10362.8 11698.1 13182.9 14729.6 15956.7 16760.9 17157.9 17276.5 17338.4 17369.3
17446.6 17549.7 17683.8 17740.5 17921 18323.1 19029.4 20153.3 21973.3 24649
28252.8 33279.6 40842.9 51958.4 66739.6 71441.5 67647 63146.1 58165.8 52979.2
45328.3 35419.1 24685.1 15028.6 5934.1 1897.3 0
10362.8 11894 13646.9 15435.9 16915.6 17812.7 18070.5 17910.6 17529.1 16977.5
16369.1 15786.5 15209.1 14672.9 14410 14724.5 16095.9 18529.3 21473.2 24231.4
26845.3 29892.3 34058.1 40064.4 51566.6 65342.4 62532.6 55856 51473.8 48473.2
44199.2 38017.6 29701.6 20674.1 8084 1330.2 0
10362.8 11997.1 14126.4 16075.2 17632.2 18390.1 18374.6 17719.9 16683.6 15590.6
14554.3 13688.2 13018 12626.1 13012.8 14935.8 18209.7 22210.4 26432.9 30882.2
35749.1 40384 44807.5 49937.4 57521.3 67203.6 69085.4 64094.7 58495.7 52757.5
45941.8 36790.5 25953.4 12564.3 4918.5 551.7 0
10362.8 12157 14229.5 16281.5 17869.4 18632.4 18307.6 17152.8 15693.7 14523.4
13482 12651.9 12059 11925 13043.7 16008.2 20411.1 25943.1 32764 41054.2
50143.6 59490.8 68832.8 77231.3 86774.3 95549.2 97771.3 93755 86098.9 75885.6
62455.2 43962 28531.2 15776.2 7609.7 881.6 0
10362.8 12167.3 14255.3 16281.5 17817.8 18498.4 18168.4 17044.5 15595.8 14296.5
13255.1 12440.5 11904.3 11981.7 13538.7 17034.2 22076.4 28685.9 37084.4 46642.9
56387.1 65925 75519.6 85408.1 96590.6 104721.1 105179.9 98766.3 87588.9 72802.6
57346 42595.8 27835.2 16193.8 6418.8 809.4 0
10362.8 12167.3 14203.7 16157.7 17565.2 18209.7 18132.3 17405.4 16286.6 15059.6
13966.6 13152 12590 12543.6 13770.7 16843.4 21349.4 26737.1 33032.1 40012.8
46988.4 53994.9 60728.1 67492.3 76762.1 85846.3 88274.6 83753.1 76066.1 66059
54886.8 42544.2 32042.2 19081 7243.7 639.3 0
10362.8 12028.1 13925.3 15704 16992.9 17652.9 17864.2 17745.7 17255.9 16518.6
15698.9 14910.1 14229.5 13863.5 14203.7 15869 18895.4 22798.2 26958.8 30815.2
34537.5 37806.2 40889.3 45199.4 53396.8 61630.3 60568.3 53577.3 47122.4 41415.1
34290.1 25767.8 17286.8 8408.8 2361.3 288.7 0
10362.8 12022.9 13719.1 15281.3 16410.4 17039.3 17400.2 17632.2 17750.8 17786.9
17725 17549.7 17333.2 17096.1 17060 17477.6 18756.2 20993.7 24128.3 27696
31784.4 36857.6 43559.9 52262.6 61408.7 63130.6 53551.5 41384.2 30438.8 22164
17395.1 12708.6 9218.3 5423.7 1510.6 61.9 0
10362.8 11739.4 13167.5 14482.2 15441.1 16018.5 16446.4 16817.6 17163.1 17601.3
18075.6 18549.9 19153.1 19730.6 20514.2 21684.6 23370.4 25778.1 29423.2 34393.2
40466.5 47514.2 55887 65249.6 68605.9 63661.7 51973.9 39002.3 26340.1 18998.5
13744.9 9171.9 5521.7 1273.4 30.9 0 0
10362.8 11708.4 13048.9 14183.1 15049.3 15575.1 15961.8 16364 16745.5 17183.7
17719.9 18297.3 19013.9 19797.6 20777.2 22174.3 24102.5 26711.3 30155.3 34563.3
40270.6 47112.1 53453.5 57134.6 56433.5 51030.4 41018.2 29758.3 19096.4 13574.8
9367.8 5872.3 3268.7 711.5 0 0 0
